IESNA:LM-63-2002
[TEST]P1055204
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S485D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]682
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
595.1 588.5 585.6 581.2 574.7 565.2 555 542.6 528.7 513.4
497.4 480.6 460.9 442.7 423 402.6 382.1 361 339.1 317.2
295.4 274.2 252.3 230.4 209.3 187.4 164.1 142.9 121.1 99.9
79.5 60.5 42.3 26.3 11.7 2.2 0
595.1 597.3 592.9 586.3 576.9 560.1 541.1 517.8 493.7 466.7
439 409.8 379.9 348.6 318.7 288.8 258.9 229.7 201.3 172.8
145.9 120.3 95.5 74.4 56.2 45.2 35 25.5 17.5 10.9
7.3 4.4 2.9 2.2 0.7 0.7 0
595.1 590 583.4 566.6 541.1 509.8 474.8 436.1 396 354.4
312.9 272 233.4 197.6 161.9 130.5 102.1 78.8 66.4 55.4
45.9 36.5 28.4 21.9 16.8 13.1 10.2 8 6.6 5.1
4.4 2.9 2.2 1.5 1.5 0.7 0
595.1 590 577.6 549.1 514.1 471.8 424.4 374.8 323.1 274.2
229 188.2 148.8 115.2 88.2 74.4 62.7 52.5 43 34.3
27 21.9 17.5 14.6 11.7 9.5 8 6.6 5.8 4.4
3.6 2.9 2.2 1.5 0.7 0.7 0
595.1 591.4 579.8 547.7 506.8 459.4 405.5 351.5 297.5 248.7
204.9 161.9 124.7 94.8 78.8 66.4 55.4 45.2 36.5 29.2
23.3 19 15.3 13.1 10.9 8.8 7.3 5.8 5.1 4.4
2.9 2.2 2.2 1.5 0.7 0.7 0
